Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Seal, Assembled, Sterile, 50/Case
Product NumberLC2000-03
(This is the suggested replacement for LR2000-03.)
- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
154,37 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | LC2000-03 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Capacity | 2000 mL |
| Bottle Style | Storage |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Bottle Feature | Graduated |
| Height | 166 mm (approx.) |
| O.D. | 76 mm (approx.) |
| Cross Section | 58 mm (approx) |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.986787
- Quality Certificate - Lot No.986213
- Quality Certificate - Lot No.984617
- Quality Certificate - Lot No.980314
- Quality Certificate - Lot No.977973
- Quality Certificate - Lot No.976773
- Quality Certificate - Lot No.975022
- Quality Certificate - Lot No.974409
- Quality Certificate - Lot No.971973
- Quality Certificate - Lot No.971383
- Quality Certificate - Lot No.969173
- Quality Certificate - Lot No.968596
- Quality Certificate - Lot No.965298
- Quality Certificate - Lot No.964794
- Quality Certificate - Lot No.963298
- Quality Certificate - Lot No.960835
- Quality Certificate - Lot No.938857
- Quality Certificate - Lot No.936137
- Quality Certificate - Lot No.933064
- Quality Certificate - Lot No.930959
- Quality Certificate - Lot No.930958
- Quality Certificate - Lot No.928016
- Quality Certificate - Lot No.926388
- Quality Certificate - Lot No.925827
- Quality Certificate - Lot No.924110
- Quality Certificate - Lot No.923475
- Quality Certificate - Lot No.922874
- Quality Certificate - Lot No.920203
- Quality Certificate - Lot No.920202
- Quality Certificate - Lot No.917769