text.skipToContent text.skipToNavigation

Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, Without Screw Caps, Racked, 96/Pack, 10 Packs/Case, 960 Tubes/Case

Product Number8501

E-mail

A System Solution for Automated Sample Management

The 1D/2D storage line offers a superior storage solution designed to provide maximum ­identification.

  • Temperature-resistant polypropylene storage tubes withstand a temperatures range from -196°C to +121°C
  • Maximum identification – Synchronized 2D and linear bar code along with marking spot
  • Maximum information – 14 x 14 dot 2D bar code
  • Bar code stability – Laser-etched for permanent identification
  • Compound compatibility – Universal inert polypropylene construction throughout
  • Nonsterile


Contact Customer Service
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap on Mat, 96 Caps per Mat, 960/Pack, 5 Packs/Case, 4800 Caps/Case
Details
Product Number   8501
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Graduations   Non  
Feature   1D/2D Bar Code  
Sterile   No  
Rack   Yes  
Specifications Documents