Falcon® 96-well Multiwell Insert System with 1.0 µm Pore Translucent PET Membrane, with Feeder Tray and Lid, 5/Case
Product Number351131

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is suggested replacement for 351130.
The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays.
Storage: Store at room temperature, away from direct sunlight.
- Automation compatible design
- Format compatible with most robots and fluid handling instruments
- Complete sample recovery
- The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
- Excellent reproducibility
- One-piece feeder tray enhances consistency in well-to-well monolayer growth
- Total assay flexibility—ideal for transport studies
- System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 351131 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Falcon® |
Specifications Documents