text.skipToContent text.skipToNavigation

Vented Screw Cap for Falcon® 25cm² Flasks, Sterile, 20/Pack, 100/Case

产品编号354637

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Vented Polyethylene Screw Cap for Falcon® 25cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 20/pack, 100/case

Material

  • Cap: Polyethylene
  • Vent: 0.2 µm gas permeable membrane

Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


现货

You might also be interested in
Falcon® Cell Culture Flasks
Stripette™ Serological Pipets
Corning® DPBS (Dulbecco’s Phosphate-Buffered Saline)
Corning® External Thread Cryogenic Vials
详情
产品编号   354637
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Cap Style   Screw cap, vented  
Cap Material   Polyethylene  
Cap Color   Blue  
Color   Blue  
Sterile   Yes  
产品规格文件