Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Matrigel® Matrix Thin-Layer 60 mm Culture Dishes, 5/Pack, 20/Case
Product Number354601

Learn More

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354607.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€282.26 per case
Out of Stock
Product Number | 354601 |
Qty./Pk | 5 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 2° - 8°C |
Surface Coating | Matrigel Matrix |
- Quality Certificate - Lot No.15724005
- Quality Certificate - Lot No.33823003
- Quality Certificate - Lot No.9154011
- Quality Certificate - Lot No.8043222
- Quality Certificate - Lot No.7107326
- Quality Certificate - Lot No.7074003
- Quality Certificate - Lot No.6207006
- Quality Certificate - Lot No.4342008
- Quality Certificate - Lot No.4160009
- Quality Certificate - Lot No.2195001
- Quality Certificate - Lot No.2131539
- Quality Certificate - Lot No.09790
- Quality Certificate - Lot No.0335003