Corning® Reusable Gas and Media Handling Fitting with Combination 1/8“ & 1/4“ Inlets for 500 mL Angled Sidearm Flasks
Product Number4519-174
Fits 500 mL Angled Sidearm Spinner Flasks. Sidearm fittings for used for a variety of functions in angled sidearm Spinner Flasks during cell culture. Dual angled sidearm fittings provide a convenient way of transferring media into or out of flasks aseptically. They can also be used to sparge the cell culture medium with gases to enhance cell production. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a polypropylene sealing cap. Two 316 stainless steel tubes (1/8 OD), which extend to the bottom of the flask, are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules. The fittings are completely autoclavable.
583,49 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4519-174 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Tubing Style | Angled |
| Fits Flask Size | 500 mL |
| Tubing Diameter | 1/8 and 1/4 Inch |
| Sterile | Non |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19026004
- Quality Certificate - Lot No.15426006
- Quality Certificate - Lot No.11326003
- Quality Certificate - Lot No.05626003
- Quality Certificate - Lot No.36525004
- Quality Certificate - Lot No.00825003
- Quality Certificate - Lot No.34524003
- Quality Certificate - Lot No.24923003
- Quality Certificate - Lot No.17123010
- Quality Certificate - Lot No.12323010
- Quality Certificate - Lot No.25122010
- Quality Certificate - Lot No.19922001
- Quality Certificate - Lot No.04822003
- Quality Certificate - Lot No.03422002
- Quality Certificate - Lot No.03322002
- Quality Certificate - Lot No.34821004
- Quality Certificate - Lot No.32421003
- Quality Certificate - Lot No.17421006
- Quality Certificate - Lot No.13121002
- Quality Certificate - Lot No.04721002
- Quality Certificate - Lot No.01321002
- Quality Certificate - Lot No.33619001
- Quality Certificate - Lot No.31919001
- Quality Certificate - Lot No.26719001
- Quality Certificate - Lot No.22718247
- Quality Certificate - Lot No.12118909
- Quality Certificate - Lot No.09618457
- Quality Certificate - Lot No.27217462
- Quality Certificate - Lot No.27416001
- Quality Certificate - Lot No.07616001