text.skipToContent text.skipToNavigation

Syringe Filters

E-mail

  • A variety of membranes are available to meet your needs: Polyethersulfone (PES) – low protein binding and faster flow rates; surfactant-free cellulose acetate (SFCA) – lowest protein binding; polytetrafluorethylene (PTFE) – chemical resistance; regenerated cellulose (RC) – best choice for DMSO compatibility; Nylon (NY) – hydrophilic, surfactant-free, and lowest extractable.
  • 100% integrity tested, nonpyrogenic and noncytotoxic, manufactured in accordance with ISO 9001 standards.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
431215 Corning® 15 mm直径针头过滤器,0.2 µm孔径RC滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431218 Corning® 28 mm直径针头过滤器,0.2 µm孔径SFCA-PF滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431219 Corning® 28 mm直径针头过滤器,0.2 µm孔径SFCA滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431220 Corning® 28 mm直径针头过滤器,0.45 µm孔径SFCA滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431221 Corning® 28 mm直径针头过滤器,0.8 µm孔径SFCA滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431222 Corning® 25 mm直径针头过滤器,0.2 µm孔径RC滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431224 Corning® 25 mm直径针头过滤器,0.2 µm孔径NY滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431225 Corning® 25 mm直径针头过滤器,0.45 µm孔径NY滤膜,无菌,独立包装,50/箱   1 /包     50 /箱     Corning®   per case
431227 Corning® 50 mm直径针头过滤器,0.2 µm孔径PTFE滤膜,无菌,独立包装,12/箱   1 /包     12 /箱     Corning®   per case
431229 Corning® 28 mm直径针头过滤器,0.2 µm孔径PES滤膜,无菌,独立包装,50/箱 per case
431231 Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore PTFE Membrane, Nonsterile, Bulk Packaged, 50/Case per case