Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 100,000 MWCO Membrane, 12/Case
Product Number431491
Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 20 for samples up to 20 mL, 14 mL if using fixed angle rotors
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 20 concentrators can be used with either swinging bucket or fixed angle rotors minimum rotor angle is 25º.
Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
150,64 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431491 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Centrifuge |
| Working Volume Swinging Bucket | 20 mL |
| Working Volume Fixed Angle | 14 mL |
| Membrane Material | Polyethersulfone |
| Membrane | 100,000 MWCO |
| Membrane Area | 6 cm² |
| Packaging | Bulk pack |
| Housing Material | Polycarbonate |
| Height | 116 mm |
| Diameter | 30 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27226009
- Quality Certificate - Lot No.25026008
- Quality Certificate - Lot No.22626007
- Quality Certificate - Lot No.20226006
- Quality Certificate - Lot No.14726005
- Quality Certificate - Lot No.13326004
- Quality Certificate - Lot No.11426003
- Quality Certificate - Lot No.02926001
- Quality Certificate - Lot No.35025016
- Quality Certificate - Lot No.29025015
- Quality Certificate - Lot No.26525014
- Quality Certificate - Lot No.22625013
- Quality Certificate - Lot No.21025012
- Quality Certificate - Lot No.20325011
- Quality Certificate - Lot No.18925010
- Quality Certificate - Lot No.14425009
- Quality Certificate - Lot No.11225008
- Quality Certificate - Lot No.07125002
- Quality Certificate - Lot No.06325007
- Quality Certificate - Lot No.05025006
- Quality Certificate - Lot No.04525005
- Quality Certificate - Lot No.04125004
- Quality Certificate - Lot No.02725003
- Quality Certificate - Lot No.01725002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.35524026
- Quality Certificate - Lot No.33824025
- Quality Certificate - Lot No.33824024
- Quality Certificate - Lot No.32624023
- Quality Certificate - Lot No.32324022