text.skipToContent text.skipToNavigation

Corning® Internal Thread Cryogenic Vials

E-mail

The Corning cryogenic vials features include:

  • Manufactured from polypropylene to withstand temperatures down to -196°C
  • Black graduations with large marking spot
  • Cryogenic vials have a silicone washer for a secure seal.
  • 2 mL self-standing vials are available in five cap colors.
  • Cryogenic vials may be color coded with inserts.
  • Self-standing vials have a special base design allowing them to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation.
  • Free foam rack with each case
  • RNase-/DNase-free
  • Sterile
  • Nonpyrogenic

Warning! Do not use cryogenic vials for storage in the liquid phase of liquid nitrogen. Only store vials in the vapor phase above the liquefied gas. Always use appropriate safety equipment when removing vials from cryogenic storage.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430487 Corning® 1.2 mL Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Conical Bottom   50 / Pk     500 / Cs     Corning®   ₹21,682.48 per case
430488 Corning® 2 mL Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹18,698.25 per case
430489 Corning® 2 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹22,122.25 per case
430490 Corning® 4 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹19,711.08 per case
430491 Corning® 4 mL Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹29,066.04 per case
430492 Corning® 5 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹33,288.84 per case
430656 Corning® 5 mL Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹31,982.04 per case
431386 Corning® 2 mL Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     250 / Cs     Corning®   ₹12,849.63 per case
431416 Corning® 2 mL Assorted Colors Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹21,320.82 per case
431417 Corning® 2 mL Yellow Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹21,933.93 per case
431418 Corning® 2 mL Blue Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹21,933.93 per case
431419 Corning® 2 mL Green Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹21,933.93 per case
431420 Corning® 2 mL Red Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹21,914.67 per case
431421 Corning® 2 mL White Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   ₹22,333.04 per case