text.skipToContent text.skipToNavigation

Axygen® Screw Cap Tubes

E-mail

Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.

  • Maximum G-force is 20,000 RCF.
  • RNase-/DNase-free
  • Nonpyrogenic​

Tubes, with Cap, Sterile

All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.

Colored-cap versions are also available in sterile format.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
SCT-150-C Axygen® 1.5mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case   500 / Pk     4000 / Cs     Axygen®   1 287,72 € per case
SCT-150-C-S Axygen® 1.5 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile   500 / Pk     4000 / Cs     Axygen®   1 941,95 € per case
SCT-150-SS-A-S Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile   500 / Pk     4000 / Cs     Axygen®   2 060,50 € per case
SCT-150-SS-C Axygen® 1.5mL Self Standing Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Nonsterile   500 / Pk     4000 / Cs     Axygen®   1 287,72 € per case
SCT-150-SS-C-S Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile   500 / Pk     4000 / Cs     Axygen®   1 941,95 € per case
SCT-150-SS-X-S Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Amber, Sterile   500 / Pk     4000 / Cs     Axygen®   N/A per case
Contact Customer Service
ST-150 Axygen® 1.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   399,87 € per case
ST-150-SS Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   399,87 € per case
ST-150-SS-X Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   459,99 € per case