text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Clear

Product Number3741

E-mail
  • Tube strips consist of eight 0.2 mL tubes connected together
  • Cap strips are sold separately
  • Made of thin wall polypropylene and designed for precise fit in heat blocks for optimum heat transfer
  • DNase- and RNase-free
  • Autoclavable at 121°C

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1 344,81 € per case

Out of Stock

Details
Product Number   3741
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Corning®  
Sterile   Non  
Capacity   0,2 mL  
Bottom Style   Conical  
Cap Style   No cap  
Cap Material   Polypropylene  
Color   Clear  
Specifications Documents