text.skipToContent text.skipToNavigation

Corning® 0.2 mL Polypropylene PCR Tubes with Attached Flat Cap

Product Number6571

E-mail
  • Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • Nonsterile and DNase- and RNase-free
  • Autoclavable at 121°C and will withstand centrifugation to 10,000 x g

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


197,96 € per case

Out of Stock

Details
Product Number   6571
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Sterile   Non  
Capacity   0,2 mL  
Bottom Style   Conical  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Clear  
Color   Clear  
Specifications Documents