text.skipToContent text.skipToNavigation

Corning® Rectangular #1½ Cover Glass

E-mail

Corning’s special, optically clear, water-white, borosilicate cover glass is resistant to surface attach or weathering and will remain clear for extended periods of time. Packed one ounce per pack and 10 packs per case.



The thickness of No. 1 1/2 rectangles is 0.16 mm to 0.19 mm.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2980-223 Corning® 22x30 mm Rectangular #1½ Cover Glass   100 / Pk     1000 / Cs     Corning®   178,88 € per case
2980-224 Corning® 22x40 mm Rectangular #1½ Cover Glass   100 / Pk     1000 / Cs     Corning®   1.700,16 kr. per case
2980-225 Corning® 22x50 mm Rectangular #1½ Cover Glass   100 / Pk     1000 / Cs     Corning®   2.228,07 kr. per case
2980-245 Corning® 24x50 mm Rectangular #1½ Cover Glass   100 / Pk     1000 / Cs     Corning®   2.392,94 kr. per case
2980-246 Corning® 24x60 mm Rectangular #1½ Cover Glass   100 / Pk     1000 / Cs     Corning®   385,51 € per case