text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Serological Pipets, Flip-top Canister Pack, Sterile, Plugged, To Deliver

电子邮件

These pipets are calibrated “To Deliver” with blow-out. They are packed in a flip-top canister to keep the pipets racked. These pipet canisters come sealed in polyethylene bags for sterility. ISO color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.

选择规格

加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
7078D-1 PYREX® 1 mL Disposable Serological Pipets, TD, Flip-Top Canister Pack, Sterile, Plugged   50 / Pk     500 / Cs     PYREX®   N/A per case
7078D-10 PYREX® 10 mL Disposable Serological Pipets, TD, Flip-Top Canister Pack, Sterile, Plugged   25 / Pk     400 / Cs     PYREX®   N/A per case
7078D-5 PYREX® 5 mL Disposable Serological Pipets, TD, Flip-Top Canister Pack, Sterile, Plugged   25 / Pk     400 / Cs     PYREX®   N/A per case