Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20x125 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-20
These disposable 20x125mm PYREX® culture tubes have a round bottom, GPI 18-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 24 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 99447-20 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 18 |
| Graduations | Non |
| Capacity | 24 mL (approx.) |
| Feature | Disposable |
| Sterile | Non |
| O.D. | 20 mm (approx.) |
| Height | 125 mm (approx.) |
| Neck O.D. | 18 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.25525053
- Quality Certificate - Lot No.03725058
- Quality Certificate - Lot No.28824003
- Quality Certificate - Lot No.27123037
- Quality Certificate - Lot No.10123078
- Quality Certificate - Lot No.06923027
- Quality Certificate - Lot No.00923095
- Quality Certificate - Lot No.31122069
- Quality Certificate - Lot No.23422029
- Quality Certificate - Lot No.19022025
- Quality Certificate - Lot No.11622434
- Quality Certificate - Lot No.01222052
- Quality Certificate - Lot No.30621224