These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.
These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
70820-16XX | PYREX® VISTA™ 20 mL Rimless Culture Tubes, 16x150 mm | 50 / Pk | 200 / Cs | PYREX® | 101,68 € | per case |