PYREX® 13x100 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack
Product Number99449-13
These disposable 13x100mm PYREX® culture tubes have a round bottom, GPI 13-415 threads and come without a marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 7.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
438,02 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 99449-13 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 13 |
| Graduations | Non |
| Capacity | 7,5 mL (approx.) |
| Feature | Disposable |
| Sterile | Non |
| O.D. | 13 mm (approx.) |
| Height | 100 mm (approx.) |
| Neck O.D. | 13 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.31225002
- Quality Certificate - Lot No.28725001
- Quality Certificate - Lot No.24425003
- Quality Certificate - Lot No.23925073
- Quality Certificate - Lot No.17525029
- Quality Certificate - Lot No.12725236
- Quality Certificate - Lot No.04525010
- Quality Certificate - Lot No.35224015
- Quality Certificate - Lot No.32124009
- Quality Certificate - Lot No.22624062
- Quality Certificate - Lot No.19124004
- Quality Certificate - Lot No.12324282
- Quality Certificate - Lot No.11324070
- Quality Certificate - Lot No.02224245
- Quality Certificate - Lot No.27723072
- Quality Certificate - Lot No.18523050
- Quality Certificate - Lot No.01923059
- Quality Certificate - Lot No.35022010
- Quality Certificate - Lot No.30522010
- Quality Certificate - Lot No.28422036
- Quality Certificate - Lot No.22522043
- Quality Certificate - Lot No.15222182
- Quality Certificate - Lot No.13022115
- Quality Certificate - Lot No.09122045
- Quality Certificate - Lot No.06422012
- Quality Certificate - Lot No.31621020
- Quality Certificate - Lot No.24421011
- Quality Certificate - Lot No.22121027
- Quality Certificate - Lot No.18221043
- Quality Certificate - Lot No.13721035