text.skipToContent text.skipToNavigation

Corning® 5 mL内旋聚丙烯冻存管,圆底

产品编号430492

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


  • 5 mL capacity with round bottom
  • Black graduations and larger marking spots for easier filling and sample identification
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Silicone washer for a secure seal
  • Vials may be color coded with inserts (see Cat. No. 430499)
  • Sterilized by gamma radiation
  • Nonpyrogenic and DNase/RNase-free

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   430492
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   No  
Bottom Style   Round  
Cap Color   Orange  
Cap Material   Polypropylene  
Cap Style   External threaded  
Capacity   5 mL  
Color   Natural  
Self Standing   No  
Silcone Washer   Yes  
Sterile   Yes  
Product Material   Polypropylene  
Application   Diagnostics  
产品规格文件
Compatible Accessories
Corning® 白色聚丙烯冻存管盖子色标
Corning® 绿色聚丙烯冻存管盖子色标
Corning® 混色聚丙烯冻存管盖子色标
Corning® 冻存管夹,5/箱,混色
Corning® 黄色聚丙烯冻存管盖子色标
Corning® 蓝色聚丙烯冻存管盖子色标
Corning® 红色聚丙烯冻存管盖子色标