text.skipToContent text.skipToNavigation

Corning® DeckWorks Tip Station

E-mail

Corning DeckWorks tip station maximizes bench space while minimizing plastic waste. Tip ­stations contain 960 tips, are available in extended-length 10 µL and traditional 200 µL sizes, and are the ideal single and multi-channel pipetting stations. The 5-layer deck design (2 x 96) matches the microtiter plate format. This stable pipetting platform fits easily into sterile hood environments. Lids can be snap-positioned to expose a single side (96 tips) only. Applications include pre- and ­post-PCR procedures, cell culture, and assays requiring large tip quantities. Corning DeckWorks tip stations are offered both sterile and nonsterile.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4142 Corning® DeckWorks 1 - 200 µL Pipet Tip Station, Graduated, Nonsterile, Polypropylene, 192 Tips/Layer, 5 Layers/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Corning®   369,78 € per case
4144 Corning® DeckWorks 1 - 200 µL Pipet Tip Station, Graduated, Sterile, Polypropylene, 192 Tips/Layer, 5 Layers/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Corning®   406,74 € per case