text.skipToContent text.skipToNavigation

Corning® 10L Iscove’s Modification of DMEM

Product Number50-016-PB

E-mail

[+] L-glutamine, 25 mM HEPES[-] a-thioglycerol, ß-mercaptoethanol, sodium bicarbonate

Iscove's Modification of DMEM (IMDM) is a highly enriched synthetic medium optimized for rapidly proliferating cultures of high cell density. A modified form of Dulbecco's Modified Eagle Medium (DMEM), Iscove's contains additional amino acids, vitamins, selenium and HEPES buffer, and is formulated with potassium nitrate in place of ferric nitrate. The addition of albumin and transferrin may be required for certain cell types. This formulation contains 25 mM HEPES and does not contain alpha-thioglycerol, beta-mercaptoethanol and sodium bicarbonate.


Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


132,36 € per each

Out of Stock

Details
Product Number   50-016-PB
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Storage   2°C to 8°C  
Specifications Documents