Corning® 384-well Clear V-Bottom Polypropylene Not Treated Deep Well Plate, Square Well, 5 per Bag, Nonsterile
Product Number3347
- Ideal for high throughput applications requiring added volume
- Improved sample recovery through the specially designed wells that feature a square geometry that tapers to a V-bottom point
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
- DNase- and RNase-free
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
344,70 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3347 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well storage block |
| Plate Color | Clear |
| Well Bottom | V |
| Well Volume | 240 µL |
| Sterile | Non |
| Lids Included | Non |
Specifications Documents