Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, LDEV-free, 50 mL, 1/Pack 5/Case
Product Number356252
(Discontinued: 356252; Suggested Replacement: 354230)
Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, 10 mL, is suited for applications requiring a highly defined basement membrane preparation. Available in standard GFR, High Concentration (HC), and Phenol Red-free formats. Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Quality
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Protein concentrations determined by Lowry method
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Gel stability tested for a period of 14 days at 37°C
- Biological activity determined for each lot using neurite outgrowth assay
Source
EHS mouse tumor
Application
- Cell Growth and Differentiation
- Metabolism/Toxicology Studies
- Invasion Assays
- in vitro and in vivo Angiogenesis Assays
- in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice
Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws.
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
| Product Number | 356252 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Size | 50 mL |
| Source | Engelbreth-Holm-Swarm (EHS) mouse tumor |