text.skipToContent text.skipToNavigation

Falcon® 4-well TC-treated in vitro Fertilization (IVF) Plate

Product Number 353654
E-mail

Falcon® 4-well in vitro Fertilization (IVF) Plate is comprised of non-embryotoxic, non-cytotoxic, TC-treated polystyrene. Individually wrapped, sterile, 100/case. Well area: 1.39 cm², Well Volume: 1.8 mL. Falcon in vitro Fertilization (IVF) products are the first plasticware available that is sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.

  • Non-embryotoxic
  • nonpyrogenic
  • Non-cytotoxic
  • TC-treated for a consistent hydrophilic surface
  • Sterilized by gamma irradiation
  • Packaged in peel-open, medical-style packaging
  • Multi-unit bags have reseal tabs.
  • Qualified plasticware for in vitro fertilization (IVF) and assisted reproduction techniques
  • US Food and Drug Administration (FDA) cleared Class II medical device
  • Manufactured in accordance with FDA Quality System Regulation 21 CFR Part 820 (cGMP)
  • CE marked in compliance with the European Medical Devices Directive 93/42/EEC
  • Manufactured under EN ISO 13485 quality standards

€480.70 per case

Out of Stock

Details
Product Number   353654
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Plate Format   4-well  
Plate Color   Clear  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   1,39 cm²  
Recommended Medium Well Volume   1,8 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Specifications Documents