Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
100-Layer CellCube® Module with 85,000 cm² Growth Surface and Aseptic Connectors
Product Number3233
Introducing Corning's Closed System Cell Cube – a new closed system offering designed to help reduce the risk of adventitious contamination. Our new offering of CellCube 10, 25, 100 modules, circulation loops, and connectors allows for easy adherent cell scale-up that integrate seamlessly with AseptiQuik® and MPC connectors.
- 85,000 cm² Surface Area
- Corning TCT surface treatment
- Sterility Assurance Level(SAL) of 10⁻⁶
- AseptiQuik® G Connector
- Non-pyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 179% less plastic compared to 67 equivalent CS-2 base vessels.
Out of Stock
| Product Number | 3233 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Adapter Style | AseptiQuik® G |
| Cell Growth Area | 85000 |
| Surface Treatment | TC-Treated |
| Recommended Medium Volume | 8 |
| Sterile | Oui |