- 一次性聚苯乙烯储液瓶,适用于储存培养基、缓冲液和其他水溶液
- Costar® 传统储液瓶侧面光滑
- 密封盖 (45 mm) 可实现紧密密封,有助于最大限度降低污染风险。
- 储液瓶可与瓶颈尺寸为45 mm的康宁真空过滤系统 (货号:430626、430627、431161、430049、430513、430514、431118、430015和431174) 配套使用。
- 无菌
- 无热原
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
8388 | Costar® 125 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps | 1 / Pk | 24 / Cs | Corning® | ¥13,900 | per case | |
8390 | Costar® 250 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps | 1 / Pk | 12 / Cs | Corning® | ¥8,800 | per case | |
8393 | Costar® 500 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps | 1 / Pk | 12 / Cs | Corning® | ¥13,900 | per case | |
8396 | Costar® 1L Traditional Style Polystyrene Storage Bottles with 45 mm Caps | 1 / Pk | 12 / Cs | Corning® | N/A | per case |