text.skipToContent text.skipToNavigation

Corning® LSE™ 71L Shaking Incubator

E-mail

This high performance shaking incubator has a full size glass door and internal light that allows easy viewing of samples without disturbing the chamber contents. Mechanical convection provides a safe, stable temperature environment and fast chamber temperature recovery after opening the door. The maximum capacity is 4 x 2L/6 x 1L flasks.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6753 Corning® LSE™ Shaking Incubator, 71 Liters, 120V, US Plug   1 / Pk     1 / Cs     Corning®   5 970,03 € per case
6754 Corning® LSE™ Shaking Incubator, 71 Liters, 230V, EU and UK Plug   1 / Pk     1 / Cs     Corning®   5 970,03 € per case