Corning® 125 mL Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number430421

(This is the suggested replacement for 355117)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹20,326.72 per case
Added to Your Shopping Cart
Details
Product Number | 430421 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 26 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 125 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23725999
- Quality Certificate - Lot No.22025002
- Quality Certificate - Lot No.20425999
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.28124999
- Quality Certificate - Lot No.20924999
- Quality Certificate - Lot No.19224004
- Quality Certificate - Lot No.08224003
- Quality Certificate - Lot No.01224002
- Quality Certificate - Lot No.01124001
- Quality Certificate - Lot No.30723999
- Quality Certificate - Lot No.28022005
- Quality Certificate - Lot No.27822004
- Quality Certificate - Lot No.26122003
- Quality Certificate - Lot No.21522002
- Quality Certificate - Lot No.16622001
- Quality Certificate - Lot No.31421007
- Quality Certificate - Lot No.26721006
- Quality Certificate - Lot No.26521005
- Quality Certificate - Lot No.26421004
- Quality Certificate - Lot No.26321003
- Quality Certificate - Lot No.18221002
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.35120004
- Quality Certificate - Lot No.25520003
- Quality Certificate - Lot No.13220002
- Quality Certificate - Lot No.03920001
- Quality Certificate - Lot No.29319005
- Quality Certificate - Lot No.22819004
- Quality Certificate - Lot No.16619003