text.skipToContent text.skipToNavigation

Corning® 96 well Clear with Flat Bottom Fibronectin Coated Polystyrene Microplate, with Lid, 100/case

Product Number4594

E-mail
  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm.
  • Opaque walls prevent well-to-well cross-talk.
  • Optically clear flat bottom permits direct microscopic viewing.


₹437,862.82 per case

Details
Product Number   4594
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Sterile   No  
Lids Included   No  
Surface Coating   Fibronectin  
Specifications Documents