Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Cell Strainer Snap Cap, 25/Pack, 500/Case
Product Number352235
Learn More
Designed for flow cytometry applications, the Falcon® 12x75mm tube with cell strainer cap offers a convenient way to prepare laboratory samples. A 35 µm nylon mesh is incorporated into the dual-position snap cap, which can be used to collect the dissociated sample for downstream, processing in flow cytometry instruments. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹40,215.00 per case
Product Number | 352235 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Blue |
Graduations | No |
Capacity | 5 mL |
O.D. | 12 mm |
- Quality Certificate - Lot No.23824601
- Quality Certificate - Lot No.21024015
- Quality Certificate - Lot No.20924602
- Quality Certificate - Lot No.20924601
- Quality Certificate - Lot No.20824034
- Quality Certificate - Lot No.20724035
- Quality Certificate - Lot No.20724034
- Quality Certificate - Lot No.20624037
- Quality Certificate - Lot No.20524039
- Quality Certificate - Lot No.19024069
- Quality Certificate - Lot No.16424050
- Quality Certificate - Lot No.16324042
- Quality Certificate - Lot No.15724601
- Quality Certificate - Lot No.14624601
- Quality Certificate - Lot No.13824036
- Quality Certificate - Lot No.13724040
- Quality Certificate - Lot No.11124003
- Quality Certificate - Lot No.11024003
- Quality Certificate - Lot No.10924005
- Quality Certificate - Lot No.08624020
- Quality Certificate - Lot No.08524030
- Quality Certificate - Lot No.08524029
- Quality Certificate - Lot No.08224601
- Quality Certificate - Lot No.05524026
- Quality Certificate - Lot No.05424032
- Quality Certificate - Lot No.05324031
- Quality Certificate - Lot No.05324030
- Quality Certificate - Lot No.05224035
- Quality Certificate - Lot No.05124039
- Quality Certificate - Lot No.05024041