- Corning gel-loading pipet tips feature a capillary end that allows easy access into vertical and horizontal electrophoresis gels.
- Total capacity of 200 µL.
- Tips are 83 mm in length.
- RNase-/DNase-free.
- Nonpyrogenic.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
4884 | Corning® 1-200 µL Flat 0.2 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case | 200 / Pk | 400 / Cs | Corning® | ₹17,371.00 | per case |