text.skipToContent text.skipToNavigation

Corning® SF Medium

电子邮件

SF Medium is based on a proprietary classical media formulation. This medium contains a mixture of select trace elements and high molecular weight carbohydrates, extra vitamins, animal-free protein, and a small amount of high quality bovine serum albumin (1.0 g/L). SF Medium supports superior growth and viability over long-term passages in hybridomas, as well as suspension and adherent cell cultures. This formulation contains L-glutamine.


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
40-101-CV Corning® 500 mL SF Medium, [+] L-glutamine and 1 g/L BSA   6 / Pk     6 / Cs     Corning®   per case
联系客户服务部
40-102-CV Corning® 500 mL SF Medium [+] L-glutamine, 1 g/L BSA, [-] phenol red   6 / Pk     6 / Cs     Corning®   per case
联系客户服务部