Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
432081 | XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C | 1 / Pk | 1 / Cs | Corning® | ₹30,854.00 | per case | |
432082 | XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C | 1 / Pk | 1 / Cs | Corning® | ₹43,030.00 | per case | |
432083 | Extension Collar for Corning® CoolBox™ XT, Purple | 1 / Pk | 1 / Cs | Corning® | ₹16,208.00 | per case | |
432084 | Extension Collar for Corning® CoolBox™ XT, Green | 1 / Pk | 1 / Cs | Corning® | ₹15,900.00 | per case | |
432085 | Extension Collar for Corning® CoolBox™ XT, Orange | 1 / Pk | 1 / Cs | Corning® | ₹15,900.00 | per case | |
432086 | Extension Collar for Corning® CoolBox™ XT, Pink | 1 / Pk | 1 / Cs | Corning® | ₹15,900.00 | per case | |
432087 | Extension Collar for Corning® CoolBox™ 2XT, Purple | 1 / Pk | 1 / Cs | Corning® | ₹19,874.00 | per case | |
432088 | Extension Collar for Corning® CoolBox™ 2XT, Green | 1 / Pk | 1 / Cs | Corning® | ₹19,874.00 | per case | |
432089 | Extension Collar for Corning® CoolBox™ 2XT, Orange | 1 / Pk | 1 / Cs | Corning® | ₹19,874.00 | per case | |
432090 | Extension Collar for Corning® CoolBox™ 2XT, Pink | 1 / Pk | 1 / Cs | Corning® | ₹19,874.00 | per case | |
432091 | 1 to 8°C AdhesiveStrip LCD Temperature Display | 1 / Pk | 4 / Cs | Corning® | ₹8,692.00 | per case | |
432092 | Elastic Sleeves for Corning® CoolRack Modules | 1 / Pk | 4 / Cs | Corning® | ₹4,446.00 | per case |