Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 3L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-3L
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹46,734.81 per case
| Product Number | 4446-3L |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Capacity | 3000 mL |
| Top Style | Plain |
| Neck Style | Delong |
| Stopper Style | No stopper |
| Feature | Reusable |
| Height | 337 mm (approx.) |
| O.D. | 185 mm (approx.) |
| Flask Style | Shaker |
| Sterile | No |
| Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.05225044
- Quality Certificate - Lot No.21322066
- Quality Certificate - Lot No.18922062
- Quality Certificate - Lot No.31820032
- Quality Certificate - Lot No.03020046
- Quality Certificate - Lot No.34117000
- Quality Certificate - Lot No.22317205
- Quality Certificate - Lot No.24216001
- Quality Certificate - Lot No.18116001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.Generic