Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Wide Mouth Erlenmeyer Flasks, with GL45 Screw Cap
Product Number4995-1L
These wide mouth PYREX® 1L Erlenmeyer flasks have a large, 29mm neck opening which makes it easy to use larger volume serological pipets. Ideal product for use as a shaker flask or for media prep and storage needs. They also have a single size linerless, one-piece autoclavable orange polypropylene plug seal caps with GL45 threads and drip-free pouring rings. -A wide range of optional caps are available for these bottles including: -Polypropylene colored caps for ease of sorting and identification. -Vented membrane cap with 0.22 µm PTFE hydrophobic membrane. -PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C). -PBT caps with silicone septa for syringe sampling or introduction of reagents.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹23,346.33 per case
Added to Your Shopping Cart
Details
| Product Number | 4995-1L |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Top Style | Threaded |
| Neck Style | Wide Mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Height | 225 mm (approx.) |
| O.D. | 128 mm (approx.) |
| Flask Style | Erlenmeyer |
| Cap Color | Orange |
| Sterile | No |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.03526006
- Quality Certificate - Lot No.02626025
- Quality Certificate - Lot No.23425029
- Quality Certificate - Lot No.15525388
- Quality Certificate - Lot No.33724003
- Quality Certificate - Lot No.33324053
- Quality Certificate - Lot No.19924001
- Quality Certificate - Lot No.14324300
- Quality Certificate - Lot No.09624029
- Quality Certificate - Lot No.03924032
- Quality Certificate - Lot No.29123055
- Quality Certificate - Lot No.22823444
- Quality Certificate - Lot No.17323013
- Quality Certificate - Lot No.13523009
- Quality Certificate - Lot No.06123014
- Quality Certificate - Lot No.33622024
- Quality Certificate - Lot No.32722023
- Quality Certificate - Lot No.28622021
- Quality Certificate - Lot No.21422047
- Quality Certificate - Lot No.09922018
- Quality Certificate - Lot No.06122029
- Quality Certificate - Lot No.03422017
- Quality Certificate - Lot No.02022036
- Quality Certificate - Lot No.35121051
- Quality Certificate - Lot No.28021039
- Quality Certificate - Lot No.18321052
- Quality Certificate - Lot No.14121009
- Quality Certificate - Lot No.06221022