Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Wide Mouth Erlenmeyer Flasks, with GL45 Screw Cap
Product Number4995-500
These wide mouth PYREX® 500 mL Erlenmeyer flasks have a large, 29mm neck opening which makes it easy to use larger volume serological pipets. Ideal product for use as a shaker flask or for media prep and storage needs. They also have a single size linerless, one-piece autoclavable orange polypropylene plug seal caps with GL45 threads and drip-free pouring rings. -A wide range of optional caps are available for these bottles including: -Polypropylene colored caps for ease of sorting and identification. -Vented membrane cap with 0.22 µm PTFE hydrophobic membrane. -PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C). -PBT caps with silicone septa for syringe sampling or introduction of reagents.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹26,809.92 per case
Added to Your Shopping Cart
Details
| Product Number | 4995-500 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Top Style | Threaded |
| Neck Style | Wide Mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Height | 185 mm (approx.) |
| O.D. | 102 mm (approx.) |
| Flask Style | Erlenmeyer |
| Cap Color | Orange |
| Sterile | No |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.30325052
- Quality Certificate - Lot No.22425002
- Quality Certificate - Lot No.18225030
- Quality Certificate - Lot No.17625137
- Quality Certificate - Lot No.27624003
- Quality Certificate - Lot No.26824165
- Quality Certificate - Lot No.24124183
- Quality Certificate - Lot No.15124053
- Quality Certificate - Lot No.04524025
- Quality Certificate - Lot No.30523006
- Quality Certificate - Lot No.28223013
- Quality Certificate - Lot No.23423024
- Quality Certificate - Lot No.34722025
- Quality Certificate - Lot No.31922086
- Quality Certificate - Lot No.28822005
- Quality Certificate - Lot No.11722014
- Quality Certificate - Lot No.03322062
- Quality Certificate - Lot No.01222008
- Quality Certificate - Lot No.35021024
- Quality Certificate - Lot No.30521072
- Quality Certificate - Lot No.29421003
- Quality Certificate - Lot No.16121042
- Quality Certificate - Lot No.14021002
- Quality Certificate - Lot No.07121017
- Quality Certificate - Lot No.05621155
- Quality Certificate - Lot No.16220026
- Quality Certificate - Lot No.10620036
- Quality Certificate - Lot No.08620003
- Quality Certificate - Lot No.03820028
- Quality Certificate - Lot No.02120036