
Corning® 250 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap
Product Number4985P-250

Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a polypropylene blue cap.
₹5,801.66 per case
Added to Your Shopping Cart
Details
Product Number | 4985P-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Neck Style | Narrow mouth |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Feature | Reusable |
Capacity | 250 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26424001
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.34322001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.26021001
- Quality Certificate - Lot No.01620001
- Quality Certificate - Lot No.04518001
- Quality Certificate - Lot No.33117001
- Quality Certificate - Lot No.28413001
- Quality Certificate - Lot No.23513001
- Quality Certificate - Lot No.22612001
- Quality Certificate - Lot No.Generic