Axygen微量离心管配有密封紧密的螺旋盖。该离心管有多种颜色可选,有锥形或自立式底部,还可提供无菌离心管。
- 最大RCF为20,000 x g。
- 不含RNase/DNase
- 无热原
无菌带盖离心管
所有无菌螺旋盖微量离心管均预装有带O型圈的无环盖。
无菌离心管还可提供不同颜色的管盖。
Axygen微量离心管配有密封紧密的螺旋盖。该离心管有多种颜色可选,有锥形或自立式底部,还可提供无菌离心管。
产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
---|---|---|---|---|---|---|---|
SCT-050-C-S | Axygen® 0.5 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile | 500 / Pk | 4000 / Cs | Axygen® | N/A | per case | |
SCT-050-SS-C-S | Axygen® 0.5 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌 | N/A | per case | ||||
SCT-150-C-S | Axygen® 1.5 mL锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌 | N/A | per case | ||||
SCT-150-SS-A-S | Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile | N/A | per case | ||||
SCT-150-SS-C | Axygen® 1.5mL自立式螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,非灭菌 | N/A | per case | ||||
SCT-150-SS-C-S | Axygen® 1.5 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌 | N/A | per case | ||||
SCT-150-SS-X-S | Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Amber, Sterile | N/A | per case | ||||
SCT-200-C-S | Axygen® 2.0 mL锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌 | N/A | per case | ||||
SCT-200-SS-A-S | Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile | N/A | per case | ||||
SCT-200-SS-C | Axygen® 2.0 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,非灭菌 | N/A | per case | ||||
SCT-200-SS-C-S | Axygen® 2.0 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌 | N/A | per case | ||||
SCT-45-C-S | Axygen® 0.5 mL加长锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌 | N/A | per case | ||||
SCT-45-SS-C-S | Axygen® 0.6 mL Self Standing Screw Cap Microcentrifuge Tube and Attached Cap, with O-ring, Polypropylene, Clear, Sterile | N/A | per case | ||||
ST-050 | Axygen® 0.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case | 500 / Pk | 4000 / Cs | Axygen® | N/A | per case | |
ST-050-SS | Axygen® 0.5 mL自立式螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-050-SS-X | Axygen® 0.5 mL自立式螺旋盖离心管,不带盖,聚丙烯,琥珀色,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-050-X | Axygen® 0.5 mL锥形螺旋盖离心管,不带盖,聚丙烯,琥珀色,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-150 | Axygen® 1.5 mL锥形螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-150-SS | Axygen® 1.5 mL自立式螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-150-SS-X | Axygen® 1.5 mL自立式螺旋盖离心管,不带盖,聚丙烯,琥珀色,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-200 | Axygen® 2.0 mL锥形螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-200-SS | Axygen® 2.0 mL自立式螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-200-SS-X | Axygen® 2.0 mL自立式螺旋盖离心管,不带盖,聚丙烯,琥珀色,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-200-X | Axygen® 2.0 mL锥形螺旋盖离心管,不带盖,聚丙烯,琥珀色,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-45 | Axygen® 0.5 mL加长锥形螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case | ||||
ST-45-SS | Axygen® 0.5 mL自立式螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱 | N/A | per case |