Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Microtube Shaker, 230V, CN
Product NumberI-4012
The Axygen Microtube Shaker provides researchers a benchtop shaking incubator allowing uniform heating, cooling, and mixing of precious life science samples. The compact footprint incorporates an intuitive control panel which allows the operator to easily program the device and view the live temperature, time, and mixing speed settings throughout the experiment.
Added to Your Shopping Cart
Details
| Product Number | I-4012 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Axygen® |
| Shaker Speed | 200 to 1,500 rpm |
| Operating Environment of System | -15°C ambient to 100°C |
| Operation Ambient Temperature | +5°C to 40°C, up to 80% RH, non-condensing |
| Power | 200W |
| Display | LCD |
| Temperature Range | 0.1°C to 100°C |
| Shaker Orbit | 3 mm |
| Temperature Accuracy | 0.5 °C |
| Temperature Uniformity | 0.5 °C |
| Dimensions L x W x H | 200 x 235 x 120 mm |
| Plug Type | CN |
| Application | Molecular Biology |
| Weight | 7.3 kg |
Specifications Documents