Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Double Spout, Double Pour Beakers, Graduated
Product Number6480-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L beakers are graduated in both fluid ounces and milliliters. The graduations are approximate only. These blown graduates, of substantial weight for greater mechanical strength, are ideal for measuring hot solutions. (Because of their heavy walls, they should not be subjected to direct contact with the heat source.)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹67,286.15 per case
Added to Your Shopping Cart
Details
Product Number | 6480-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 2 L |
Beaker Style | Double spout |
Graduation Increment | 50 mL |
Height | 265 mm (approx.) |
O.D. | 117 mm (approx.) |
Graduation Range | 50 mL - 2000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15125001
- Quality Certificate - Lot No.25524336
- Quality Certificate - Lot No.24423016
- Quality Certificate - Lot No.10723003
- Quality Certificate - Lot No.06421019
- Quality Certificate - Lot No.01321017
- Quality Certificate - Lot No.14720012
- Quality Certificate - Lot No.16419077
- Quality Certificate - Lot No.15918054
- Quality Certificate - Lot No.14617031
- Quality Certificate - Lot No.25316053
- Quality Certificate - Lot No.11416011
- Quality Certificate - Lot No.03316032
- Quality Certificate - Lot No.29415043
- Quality Certificate - Lot No.13315040
- Quality Certificate - Lot No.28514001
- Quality Certificate - Lot No.26614030
- Quality Certificate - Lot No.21214070
- Quality Certificate - Lot No.14314005
- Quality Certificate - Lot No.15413030
- Quality Certificate - Lot No.15113037
- Quality Certificate - Lot No.34712020
- Quality Certificate - Lot No.25712190
- Quality Certificate - Lot No.20112023
- Quality Certificate - Lot No.00912064
- Quality Certificate - Lot No.18811194
- Quality Certificate - Lot No.24610461
- Quality Certificate - Lot No.08610007
- Quality Certificate - Lot No.06910113