Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Griffin Low Form 150 mL Beaker, Graduated
Product Number70000-150

Learn More

(This is the suggested replacement for 1005-150)
150 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 150 mL beaker is designed to ASTM E-960.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹6,081.10 per case
Product Number | 70000-150 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 150 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 86 mm (approx.) |
O.D. | 56.75 mm (approx.) |
Graduation Range | 2 mL - 140 mL |
- Quality Certificate - Lot No.34524024
- Quality Certificate - Lot No.30624008
- Quality Certificate - Lot No.30424252
- Quality Certificate - Lot No.21524008
- Quality Certificate - Lot No.18524136
- Quality Certificate - Lot No.10024022
- Quality Certificate - Lot No.04024050
- Quality Certificate - Lot No.25423024
- Quality Certificate - Lot No.20623017
- Quality Certificate - Lot No.16623008
- Quality Certificate - Lot No.01823026
- Quality Certificate - Lot No.34422001
- Quality Certificate - Lot No.32122029
- Quality Certificate - Lot No.27622078
- Quality Certificate - Lot No.24422046
- Quality Certificate - Lot No.22922056
- Quality Certificate - Lot No.13222013
- Quality Certificate - Lot No.34121021
- Quality Certificate - Lot No.26621021
- Quality Certificate - Lot No.22521002
- Quality Certificate - Lot No.18121023
- Quality Certificate - Lot No.04221001
- Quality Certificate - Lot No.02220048
- Quality Certificate - Lot No.34619064
- Quality Certificate - Lot No.22619002
- Quality Certificate - Lot No.16319047
- Quality Certificate - Lot No.12919080
- Quality Certificate - Lot No.09819061
- Quality Certificate - Lot No.05619068
- Quality Certificate - Lot No.01419066