Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Griffin Low Form 50 mL Beaker, Graduated
Product Number70000-50

Learn More

(This is the suggested replacement for 1005-50)
50 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 50 mL beaker is designed to ASTM E-960.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹6,081.10 per case
Product Number | 70000-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Graduation Increment | 10 mL |
Height | 56 mm (approx.) |
O.D. | 42 mm (approx.) |
Graduation Range | 10 mL - 40 mL |
- Quality Certificate - Lot No.21325034
- Quality Certificate - Lot No.16325020
- Quality Certificate - Lot No.14925028
- Quality Certificate - Lot No.06325012
- Quality Certificate - Lot No.32624012
- Quality Certificate - Lot No.23624052
- Quality Certificate - Lot No.15724024
- Quality Certificate - Lot No.05224023
- Quality Certificate - Lot No.30723029
- Quality Certificate - Lot No.23023035
- Quality Certificate - Lot No.15823050
- Quality Certificate - Lot No.10223037
- Quality Certificate - Lot No.06523350
- Quality Certificate - Lot No.05223048
- Quality Certificate - Lot No.02523040
- Quality Certificate - Lot No.34722024
- Quality Certificate - Lot No.19622032
- Quality Certificate - Lot No.15322081
- Quality Certificate - Lot No.07022060
- Quality Certificate - Lot No.00722047
- Quality Certificate - Lot No.32021030
- Quality Certificate - Lot No.24521049
- Quality Certificate - Lot No.20221064
- Quality Certificate - Lot No.14421021
- Quality Certificate - Lot No.06321059
- Quality Certificate - Lot No.01121021
- Quality Certificate - Lot No.34420028
- Quality Certificate - Lot No.10720005
- Quality Certificate - Lot No.07120054
- Quality Certificate - Lot No.32919044