Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case
Product NumberFC520-12
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€170.61 per case
Added to Your Shopping Cart
Details
| Product Number | FC520-12 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.965784
- Quality Certificate - Lot No.931987
- Quality Certificate - Lot No.930201
- Quality Certificate - Lot No.929671
- Quality Certificate - Lot No.921782
- Quality Certificate - Lot No.918989
- Quality Certificate - Lot No.909587
- Quality Certificate - Lot No.898849
- Quality Certificate - Lot No.893876
- Quality Certificate - Lot No.890927
- Quality Certificate - Lot No.886696
- Quality Certificate - Lot No.883214
- Quality Certificate - Lot No.873658
- Quality Certificate - Lot No.870716
- Quality Certificate - Lot No.865746
- Quality Certificate - Lot No.862089
- Quality Certificate - Lot No.858265
- Quality Certificate - Lot No.855945
- Quality Certificate - Lot No.855142
- Quality Certificate - Lot No.852681
- Quality Certificate - Lot No.835433
- Quality Certificate - Lot No.826158
- Quality Certificate - Lot No.823209
- Quality Certificate - Lot No.822404
- Quality Certificate - Lot No.807659
- Quality Certificate - Lot No.807633
- Quality Certificate - Lot No.806074
- Quality Certificate - Lot No.803221
- Quality Certificate - Lot No.799068
- Quality Certificate - Lot No.797564