Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable Phenolic GPI 24-400 Threaded Screw Cap with PTFE Liner
Product Number9998-24

Learn More
This cap is fabricated of a resin specially formulated to resist the effects of temperature and steam in autoclaving. Caps are provided with a glued-in rubber liner over which is firmly bonded a PTFE interface which provides a highly inert sealing face.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹3,377.87 per case
Product Number | 9998-24 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Cap Style | PTFE liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 24 |
Color | Black |
Height | 12.5 mm (approx.) |
- Quality Certificate - Lot No.33524011
- Quality Certificate - Lot No.24824057
- Quality Certificate - Lot No.21524037
- Quality Certificate - Lot No.04024016
- Quality Certificate - Lot No.00824008
- Quality Certificate - Lot No.29623008
- Quality Certificate - Lot No.24523014
- Quality Certificate - Lot No.24023035
- Quality Certificate - Lot No.19223056
- Quality Certificate - Lot No.16423056
- Quality Certificate - Lot No.10023035
- Quality Certificate - Lot No.09023019
- Quality Certificate - Lot No.04023046
- Quality Certificate - Lot No.01723153
- Quality Certificate - Lot No.31122063
- Quality Certificate - Lot No.18722023
- Quality Certificate - Lot No.15722003