Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Silicone Septa for GL32 Open Top PBT Screw Cap
Product Number1395-32SS
The Corning® silicone septa fit into open top PBT caps (No. 1395-32HTSC) with GL32 threads to allow for aseptic reagent delivery or culture sampling using a syringe and needle. They can be autoclaved at 121°C or dry heat sterilized at up to 180°C.
₹2,347.79 per case
Added to Your Shopping Cart
Details
Product Number | 1395-32SS |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | No cap |
Thread Finish | 32 |
Color | Natural |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07709034
- Quality Certificate - Lot No.02009005
- Quality Certificate - Lot No.00909014
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31006069
- Quality Certificate - Lot No.29606035
- Quality Certificate - Lot No.29108020
- Quality Certificate - Lot No.10607017
- Quality Certificate - Lot No.09106999