Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 125x65 mm Crystallizing Dish
Product Number3140-125
![PYREX® 125x65 mm Crystallizing Dish](https://www.corning.com/catalog/cls/products/p/pyrexDishCrystallizing/3140-125/images/A3140-125_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These flat PYREX® dishes have approximately a 700 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
₹50,005.11 per case
Added to Your Shopping Cart
Details
Product Number | 3140-125 |
Qty./Pk | 4 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 700 mL |
Dish Style | Crystalizing |
Top Style | Heavy duty rim |
Feature | Reusable |
Diameter | 125 mm (approx.) |
Height | 65 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02622002
- Quality Certificate - Lot No.36321002
- Quality Certificate - Lot No.12919002
- Quality Certificate - Lot No.25417002
- Quality Certificate - Lot No.33015002
- Quality Certificate - Lot No.33015001
- Quality Certificate - Lot No.08814002
- Quality Certificate - Lot No.21612002
- Quality Certificate - Lot No.16111002
- Quality Certificate - Lot No.14611002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.20708006
- Quality Certificate - Lot No.09808008
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.08808002
- Quality Certificate - Lot No.01808002