
PYREX® 170x90 mm Crystallizing Dish
Product Number3140-170

These flat PYREX® dishes have approximately a 1800 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
$776.49 per case
Added to Your Shopping Cart
Details
Product Number | 3140-170 |
Qty./Pk | 2 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Capacity | 1800 mL |
Dish Style | Crystalizing |
Top Style | Heavy duty rim |
Feature | Reusable |
Diameter | 170 mm (approx.) |
Height | 90 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19018002
- Quality Certificate - Lot No.17818002
- Quality Certificate - Lot No.17218002
- Quality Certificate - Lot No.09015002
- Quality Certificate - Lot No.31511002
- Quality Certificate - Lot No.30611002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.14407002
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09106999