Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 90x50 mm Crystallizing Dish
Product Number3140-90
These flat PYREX® dishes have approximately a 270 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
₹11,602.01 per case
Added to Your Shopping Cart
Details
| Product Number | 3140-90 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Capacity | 270 mL |
| Dish Style | Crystalizing |
| Top Style | Heavy duty rim |
| Feature | Reusable |
| Diameter | 90 mm (approx.) |
| Height | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04522002
- Quality Certificate - Lot No.31421002
- Quality Certificate - Lot No.23318002
- Quality Certificate - Lot No.06016002
- Quality Certificate - Lot No.15813002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.21908002
- Quality Certificate - Lot No.21906037
- Quality Certificate - Lot No.20606019
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999