Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 140 mL Flat Bottom Evaporating Dishes
Product Number3180-80
These 140 mL PYREX® dishes have rugged beaded rims and are approximately 80x45mm (O.D.xHeight).
₹5,122.09 per case
Added to Your Shopping Cart
Details
| Product Number | 3180-80 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 140 mL |
| Dish Style | Evaporating |
| Top Style | Heavy duty rim |
| Feature | Reusable |
| O.D. | 80 mm (approx.) |
| Height | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.36119002
- Quality Certificate - Lot No.21616002
- Quality Certificate - Lot No.20816002
- Quality Certificate - Lot No.18816002
- Quality Certificate - Lot No.07313002
- Quality Certificate - Lot No.17610002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.20707002
- Quality Certificate - Lot No.20706001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999