Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 60x15 mm Petri Dish with Cover
Product Number3160-60
These flat, clear PYREX® dishes will withstand repeated sterilization (wet or dry). Approximate dish bottom diameter and height is 55x17mm. The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The covered dish is not airtight. The covers are marked in blue enamel and the bottoms in white enamel to make sorting easier. Bottoms also have a triangular enamel reference point for serial dilutions.
₹68,441.48 per case
Added to Your Shopping Cart
Details
| Product Number | 3160-60 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 72 / Cs |
| Brand | PYREX® |
| Dish Style | Petri |
| Petri Dish Style | 60 mm x 15 mm |
| Top Style | Beaded rim |
| Surface Treatment | Not Treated |
| Feature | Reusable |
| Diameter | 55 mm (approx.) |
| Height | 17 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17625002
- Quality Certificate - Lot No.23424002
- Quality Certificate - Lot No.18423002
- Quality Certificate - Lot No.31222002
- Quality Certificate - Lot No.22422002
- Quality Certificate - Lot No.12922002
- Quality Certificate - Lot No.08922002
- Quality Certificate - Lot No.29121002
- Quality Certificate - Lot No.19421002
- Quality Certificate - Lot No.29819002
- Quality Certificate - Lot No.26019002