Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5L Three Neck Distilling Flask with Vertical Neck 24/40 Standard Taper Joints
Product Number4950-5L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The three necks are the same height. Each neck has a standard taper 24/40 joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹107,011.00 per case
Added to Your Shopping Cart
Details
Product Number | 4950-5L |
Qty./Pk | 1 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 5000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Stopper |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 275 mm (approx.) |
O.D. | 221 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12524009
- Quality Certificate - Lot No.16920010
- Quality Certificate - Lot No.23319017
- Quality Certificate - Lot No.13319019
- Quality Certificate - Lot No.31118044
- Quality Certificate - Lot No.05218038
- Quality Certificate - Lot No.23817022
- Quality Certificate - Lot No.05217019
- Quality Certificate - Lot No.00917061
- Quality Certificate - Lot No.33016035
- Quality Certificate - Lot No.25216052
- Quality Certificate - Lot No.17616044
- Quality Certificate - Lot No.30015046
- Quality Certificate - Lot No.14215006
- Quality Certificate - Lot No.07115012
- Quality Certificate - Lot No.29813034
- Quality Certificate - Lot No.22113052
- Quality Certificate - Lot No.14313163
- Quality Certificate - Lot No.08713036
- Quality Certificate - Lot No.31111043
- Quality Certificate - Lot No.06411037
- Quality Certificate - Lot No.09910195
- Quality Certificate - Lot No.12809217
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33208057
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.091069999
- Quality Certificate - Lot No.09106999